Leviton Protection Devices and Receptacles Help Center home page
Sign in
  1. Leviton Protection Devices and Receptacles
  2. USB Receptacles
  3. Product Information

Product Information

These articles are designed to help address pre-purchase questions

  • Are USB connected devices protected from overcurrent?
  • What is Dynamic Power Sharing?
  • What is the maximum charging output of the Leviton Dual Type-C with Power Delivery (PD) USB Charger Outlet?
  • What standards and regulations do Leviton USB In-Wall Chargers meet?
  • What is the Leviton 4-Port USB Charger?
  • How do I know if my device is PD-enabled?
  • Why would I want the Leviton Dual Type-C with Power Delivery (PD) USB Charger Outlet?
  • What is Power Delivery (PD)?
  • Is USB 3.1 the same as USB Type-C?
  • Is Thunderbolt the same as USB Type-C?
  • Can I charge my older devices on the USB Type-C port?
  • What is USB Type-C?
  • Will Leviton USB In-Wall Chargers work as a data transfer port?
  • Can I charge multiple tablets at once?
  • How long will it take my electronic device(s) to charge?
  • What devices can be charged using Leviton USB In-Wall Chargers?
  • What are the electrical ratings for the outlets?
  • What is the maximum power capacity of the USB charger ports?

Need more help?

Contact Us:

● Email: corporatetechsupport@leviton.com

● Call us: 1-800-824-3005

● Website: www.leviton.com

Hours of Operation:

-Monday to Friday: 8AM – 10PM ET

-Saturday: 9AM – 7PM ET

-Sunday: 9AM – 5PM ET



Leviton Protection Devices and Receptacles
© 2025 Leviton Manufacturing Co., Inc.