Leviton Protection Devices and Receptacles Help Center home page
Sign in
  1. Leviton Protection Devices and Receptacles
  2. USB Receptacles

USB Receptacles

Support Videos

  • Video - What is Power Delivery (PD)?
  • Video - How to Install a T5631, T5632 and T5832 USB Charging Receptacle

Product Information

  • Are USB connected devices protected from overcurrent?
  • What is Dynamic Power Sharing?
  • What is the maximum charging output of the Leviton Dual Type-C with Power Delivery (PD) USB Charger Outlet?
  • What standards and regulations do Leviton USB In-Wall Chargers meet?
  • What is the Leviton 4-Port USB Charger?
  • How do I know if my device is PD-enabled?
See all 18 articles

Device Setup and Configuration

  • Where can I install a GUAC1 or GUAC2 GFCI combination USB outlet?
  • What is an “extra deep wallbox”?
  • Can the GUAC1 or GUAC2 USB GFCI receptacle be installed in a standard size wall box?
  • How do I know if I need Type A or Type C charging port?
  • Will Leviton USB In-Wall Chargers work with older devices?
  • Can I install two Leviton USB In-Wall Chargers side-by-side?
See all 7 articles

Device Wiring

  • Why are wire leads used instead of screws on the GUAC1 and GUAC2 GFCI USB devices?
  • Can Leviton USB In-Wall Chargers be used downstream from a GFCI?
  • Do the Leviton USB In-Wall Chargers have a breakoff tab for split power applications?
  • Do the USB In-Wall Chargers wire differently than standard outlets?

Troubleshooting After Installation

  • Is there a way to maximize the charge on my devices?
  • How do I know if the Leviton USB In-Wall Chargers are charging my electronic device?

Need more help?

Contact Us:

● Email: corporatetechsupport@leviton.com

● Call us: 1-800-824-3005

● Website: www.leviton.com

Hours of Operation:

-Monday to Friday: 8AM – 10PM ET

-Saturday: 9AM – 7PM ET

-Sunday: 9AM – 5PM ET



Leviton Protection Devices and Receptacles
© 2025 Leviton Manufacturing Co., Inc.