Leviton Protection Devices and Receptacles Help Center home page
Sign in
  1. Leviton Protection Devices and Receptacles
  2. USB Receptacles
  3. Product Information

Articles in this section

  • Are USB connected devices protected from overcurrent?
  • What is Dynamic Power Sharing?
  • What is the maximum charging output of the Leviton Dual Type-C with Power Delivery (PD) USB Charger Outlet?
  • What standards and regulations do Leviton USB In-Wall Chargers meet?
  • What is the Leviton 4-Port USB Charger?
  • How do I know if my device is PD-enabled?
  • Why would I want the Leviton Dual Type-C with Power Delivery (PD) USB Charger Outlet?
  • What is Power Delivery (PD)?
  • Is USB 3.1 the same as USB Type-C?
  • Is Thunderbolt the same as USB Type-C?
See more

Can I charge multiple tablets at once?

  • May 16, 2024 15:11
  • Updated
Follow

Yes. Leviton In-Wall Chargers can charge as many tablets as there are available USB ports.

Was this article helpful?
0 out of 0 found this helpful
Return to top

Related articles

  • What is the maximum power capacity of the USB charger ports?

Need more help?

Contact Us:

● Email: corporatetechsupport@leviton.com

● Call us: 1-800-824-3005

● Website: www.leviton.com

Hours of Operation:

-Monday to Friday: 8AM – 10PM ET

-Saturday: 9AM – 7PM ET

-Sunday: 9AM – 5PM ET



Leviton Protection Devices and Receptacles
© 2025 Leviton Manufacturing Co., Inc.